??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Hönger
Description
NKL - Precision Linear Slide Aluminium
Bill of material
NKL 2-35(0)
Model code
Height-matched
Anti-cage creep
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
mm
B
mm
Length
mm
H
18 mm
L1
- mm
L2
- mm
L3
17.5 mm
L4
5.0 mm
B1
30 mm
B2
15 mm
D
3.50 mm
D1
6.0 mm
Thread
M3
H2
6.7 mm
H1
3.2 mm
HUB
mm
C dyn
425 N
ML
3.83 Ncm
MQ
2.72 Ncm
Weight
0.180 g
Previews
3D
2D
Download CAD models