KANA NK40B37D18D17 BB1
KANA (Katayama Chain)
Sprockets
Chain No.40
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/un_finished_sprcoket_steel/b_type/nk40b_for_bearing_step_hole.prj},{NB=KANA_NK40B37D18D17_BB1_ (68 H 7 28 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK40B},{NOT=37},{NOTX=37.000},{DP=149.75},{DO=157},{MATC=},{BERTYPE=1},{BD=68.0},{BDMAX=68.0},{SD1=18.0},{SD1TS=H},{SD1TC=7},{BL=28.0},{BLMAX=28.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=17.0},{SDMIN=17.0},{SDMIN1=18.000},{SDMIN2=19.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 58
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
NK40B - for Bearing (Step hole)
Bill of material
KANA_NK40B37D18D17_BB1
Type
NK40B
Number of teeth
37
37
Pitch dia
149.75
149.75
mm
Outer dia
157
157
mm
Teeth bottom dia
141.80
141.80
mm
Caliper dia
141.67
141.67
mm
Width of teeth
7.2
mm
Hardeningtempering
Induction hardening
Induction hardening
Comments for hardeningtempering
Shape of sproket
C : Cutting type
C : Cutting type
Type of hole for bearings
1 : Step on boss side ✔
1 : Step on boss side
1 : Step on boss side
2 : Step on theeth side
2 : Step on theeth side
3 : Steps on both side
3 : Steps on both side
4 : Step on boss side + ring grooves
4 : Step on boss side + ring grooves
5 : Step on teeth side + ring grooves
5 : Step on teeth side + ring grooves
6 : Steps on both side + ring grooves
6 : Steps on both side + ring grooves
Boss diameter
mm
값 입력 BD
Boss diameter
mm
cm
inch
ft
확인
Step hole diameter (BEARTYPE 1, 3, 4, 6 : Boss side, BEARTYPE 2, 5 : Tooth side)
mm
값 입력 SD1
Step hole diameter (BEARTYPE 1, 3, 4, 6 : Boss side, BEARTYPE 2, 5 : Tooth side)
mm
cm
inch
ft
확인
Step hole dia. allowance symbol
H
D
E
F
G
Js
K
M
N
H
D
E
F
G
Js
K
M
N
Step hole dia. allowance class
7
6
8
9
10
7
6
8
9
10
Step hole dia. allowance
0/+18
0/+18
μm
Length of boss
mm
값 입력 BL
Length of boss
mm
cm
inch
ft
확인
Dia of slit
0.0
0.0
mm
Width of slit
0.0
0.0
mm
Step hole depth
mm
값 입력 SHL
Step hole depth
mm
cm
inch
ft
확인
Step hole depth allowance
0/+0.2
0/+0.1
0/+0.2
0/+0.1
μm
Snap ring groove dia.
0.00
mm
Snap ring groove width
0.00
mm
Snap ring groove position
0.00
0.00
mm
Step hole diameter (in case of step hole on both side: Tooth side)
0.0
0.0
mm
Step hole dia. allowance symbol 2
N/A
N/A
Step hole dia. allowance class 2
N/A
N/A
Step hole dia. allowance 2
N/A
μm
Step hole depth 2
0.00
0.00
mm
Step hole depth allowance 2
0/+0.2
0/+0.1
0/+0.2
0/+0.1
μm
Snap ring groove dia. 2
0.00
mm
Snap ring groove width 2
0.00
mm
Snap ring groove position 2
0.00
0.00
mm
Through hole
mm
Surface treatment
No symbol : No
BK : Blackening
UC : Unichrome plating
CM : Chromate
No symbol : No
BK : Blackening
UC : Unichrome plating
CM : Chromate
Caution
The tooth profile in the CAD models differ from the actual shape.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성