??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Hönger
Description
NK-Precision Linear Slide Steel
Bill of material
NK 2-35-B(0)
Model code
Height-matched
Anti-cage creep
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Height
mm
Width
mm
Length
mm
H
18 mm
HUB
mm
L1
- mm
L2
- mm
L3
18 mm
L4
5.0 mm
B1
30 mm
B2
15 mm
D
6.0 mm
D1
3.5 mm
Thread
M3
H2
6.5 mm
H1
3.0 mm
C dyn
425 N
ML
3 Ncm
MQ
4 Ncm
Weight
0.180 g
Previews
3D
2D
Download CAD models