??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ8-18GK-N-150-10M - Inductive Sensors
Bill of material
NJ8-18GK-N-150-10M
Product Picture
MANUID
NJ8-18GK-N-150-10M
Short Description
Inductive sensor NJ8-18GK-N-150-10M
EAN
4050143455836
Manufacturer Type Description
NJ8-18GK-N-150-10M
Maximum operating ambient temperature
150.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
8 mm
Material of the active surface
Plastic
Design of control element
Diameter of sensor
18 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
Plastic
Length of sensor
47 mm
Switch frequency
200.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.300
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models