??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ60-FP-E2-P2 - Inductive Sensors
Bill of material
NJ60-FP-E2-P2
Product Picture
MANUID
NJ60-FP-E2-P2
Short Description
Inductive sensor NJ60-FP-E2-P2
EAN
4050143056712
Manufacturer Type Description
NJ60-FP-E2-P2
Maximum operating ambient temperature
60.00 °C
Minimum operating ambient temperature
0.00 °C
mechanical installation conditions
not flush
Switching distance
60 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Length of sensor
80 mm
Height of sensor
40 mm
Switch frequency
20.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.510
LENGTH
0.100
WIDTH
0.121
DEPTH
0.068
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型