??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ60-FP-A2-P1-Y237069 - Inductive Sensors
Bill of material
NJ60-FP-A2-P1-Y237069
Product Picture
MANUID
NJ60-FP-A2-P1-Y237069
Short Description
Inductive sensor NJ60-FP-A2-P1-Y237069
EAN
4050143150786
Manufacturer Type Description
NJ60-FP-A2-P1-Y237069
Maximum operating ambient temperature
60.00 °C
Minimum operating ambient temperature
0.00 °C
mechanical installation conditions
not flush
Switching distance
60 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Length of sensor
80 mm
Height of sensor
40 mm
Switch frequency
100.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.530
LENGTH
0.101
WIDTH
0.121
DEPTH
0.071
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models