??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ6-22-SN - Inductive Sensors
Bill of material
NJ6-22-SN
Product Picture
MANUID
NJ6-22-SN
Short Description
Inductive sensor NJ6-22-SN
EAN
4050143455751
Manufacturer Type Description
NJ6-22-SN
Material of the housings
Plastic
min. ambient temperature
-40 °C
Switching distance
6 mm
Voltage type
DC
Diameter of sensor
22 mm
Design of control output
Two-wire
Housing construction form
cylinder smooth
max. ambient temperature
100.00 °C
Length of sensor
35 mm
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.160
WIDTH
0.160
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models