??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ6-22-SN-G - Inductive Sensors
Bill of material
NJ6-22-SN-G
Product Picture
MANUID
NJ6-22-SN-G
Short Description
Inductive sensor NJ6-22-SN-G
EAN
4050143455164
Manufacturer Type Description
NJ6-22-SN-G
Material of the housings
Stainless steel
min. ambient temperature
-40 °C
Switching distance
6 mm
Voltage type
DC
Diameter of sensor
28.3 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
max. ambient temperature
100.00 °C
Length of sensor
35 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.210
LENGTH
0.150
WIDTH
0.150
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model