??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ6-22-N-G-5M - Inductive Sensors
Bill of material
NJ6-22-N-G-5M
Product Picture
MANUID
NJ6-22-N-G-5M
Short Description
Inductive sensor NJ6-22-N-G-5M
EAN
4050143456611
Manufacturer Type Description
NJ6-22-N-G-5M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
6 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
35 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.380
LENGTH
0.190
WIDTH
0.160
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models