??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ6-22-N-G-15M - Inductive Sensors
Bill of material
NJ6-22-N-G-15M
Product Picture
MANUID
NJ6-22-N-G-15M
Short Description
Inductive sensor NJ6-22-N-G-15M
EAN
4050143456604
Manufacturer Type Description
NJ6-22-N-G-15M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
6 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
35 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.920
LENGTH
0.230
WIDTH
0.180
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD