??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ6-22-N-5M - Inductive Sensors
Bill of material
NJ6-22-N-5M
Product Picture
MANUID
NJ6-22-N-5M
Short Description
Inductive sensor NJ6-22-N-5M
EAN
4050143456598
Manufacturer Type Description
NJ6-22-N-5M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
6 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
22 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
Polyester
Length of sensor
35 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.290
LENGTH
0.185
WIDTH
0.160
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models