??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ5-18GK-SN - Inductive Sensors
Bill of material
NJ5-18GK-SN
Product Picture
MANUID
NJ5-18GK-SN
Short Description
Inductive sensor NJ5-18GK-SN
EAN
4050143455140
Manufacturer Type Description
NJ5-18GK-SN
Material of the housings
Plastic
min. ambient temperature
-40 °C
Switching distance
5 mm
Voltage type
DC
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
max. ambient temperature
100.00 °C
Length of sensor
39 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.110
LENGTH
0.142
WIDTH
0.071
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型