??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ5-11-N-5M - Inductive Sensors
Bill of material
NJ5-11-N-5M
Product Picture
MANUID
NJ5-11-N-5M
Short Description
Inductive sensor NJ5-11-N-5M
EAN
4050143455973
Manufacturer Type Description
NJ5-11-N-5M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
5 mm
Material of the active surface
Plastic
Design of control element
Diameter of sensor
11 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Length of sensor
30 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.160
LENGTH
0.149
WIDTH
0.075
DEPTH
0.037
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models