??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ40-FP-SN-P1 - Inductive Sensors
Bill of material
NJ40-FP-SN-P1
Product Picture
MANUID
NJ40-FP-SN-P1
Short Description
Inductive sensor NJ40-FP-SN-P1
EAN
4050143455126
Manufacturer Type Description
NJ40-FP-SN-P1
Material of the housings
Plastic
min. ambient temperature
-40 °C
Switching distance
40 mm
Voltage type
DC
Width of sensor
80 mm
Design of control output
Two-wire
Housing construction form
Block
max. ambient temperature
100.00 °C
Length of sensor
80 mm
Height of sensor
40 mm
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.430
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models