??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ30P+U1+A2 - Inductive Sensors
Bill of material
NJ30P+U1+A2
Product Picture
MANUID
NJ30P+U1+A2
Short Description
Inductive sensor NJ30P+U1+A2
EAN
4050143001705
Manufacturer Type Description
NJ30P+U1+A2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
30 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
55 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
128 mm
Height of sensor
55 mm
Switch frequency
150.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.370
LENGTH
0.160
WIDTH
0.060
DEPTH
0.060
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models