??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ3-18GK-S1N - Inductive Sensors
Bill of material
NJ3-18GK-S1N
Product Picture
MANUID
NJ3-18GK-S1N
Short Description
Inductive sensor NJ3-18GK-S1N
EAN
4050143455119
Manufacturer Type Description
NJ3-18GK-S1N
Material of the housings
Plastic
min. ambient temperature
-25 °C
Switching distance
3 mm
Voltage type
DC
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
max. ambient temperature
100.00 °C
Length of sensor
39 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.140
LENGTH
0.134
WIDTH
0.067
DEPTH
0.034
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models