??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ25-50-N-15M - Inductive Sensors
Bill of material
NJ25-50-N-15M
Product Picture
MANUID
NJ25-50-N-15M
Short Description
Inductive sensor NJ25-50-N-15M
EAN
4050143456925
Manufacturer Type Description
NJ25-50-N-15M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
25 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
50 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
Polyester
Length of sensor
40 mm
Switch frequency
250.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.940
LENGTH
0.311
WIDTH
0.155
DEPTH
0.078
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models