??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ25-50-E2 - Inductive Sensors
Bill of material
NJ25-50-E2
Product Picture
MANUID
NJ25-50-E2
Short Description
Inductive sensor NJ25-50-E2
EAN
4050143079223
Manufacturer Type Description
NJ25-50-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
25 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
50 mm
Design of control output
PNP
Housing construction form
cylinder smooth
Housing material
Polyester
Length of sensor
40 mm
Switch frequency
100.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.270
LENGTH
0.050
WIDTH
0.040
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models