??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ20-40-N - Inductive Sensors
Bill of material
NJ20-40-N
Product Picture
MANUID
NJ20-40-N
Short Description
Inductive sensor NJ20-40-N
EAN
4050143458394
Manufacturer Type Description
NJ20-40-N
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
20 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
40 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
Polyester
Length of sensor
95 mm
Switch frequency
100.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.160
LENGTH
0.145
WIDTH
0.045
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models