??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-F-E02-2.062-V1 - Inductive Sensors
Bill of material
NJ2-F-E02-2.062-V1
Product Picture
MANUID
NJ2-F-E02-2.062-V1
Short Description
Inductive sensor NJ2-F-E02-2.062-V1
EAN
4050143164134
Manufacturer Type Description
NJ2-F-E02-2.062-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Voltage type
DC
Design of control element
Design of control output
NPN
Switch frequency
30.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.160
LENGTH
0.081
WIDTH
0.139
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models