??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-D-US-1.025-V93 - Inductive Sensors
Bill of material
NJ2-D-US-1.025-V93
Product Picture
MANUID
NJ2-D-US-1.025-V93
Short Description
Inductive sensor NJ2-D-US-1.025-V93
EAN
4050143129980
Manufacturer Type Description
NJ2-D-US-1.025-V93
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Voltage type
AC/DC
Design of control element
Design of control output
Two-wire
Length of sensor
34.5 mm
Switch frequency
20.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.200
LENGTH
0.140
WIDTH
0.080
DEPTH
0.050
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models