??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-D-E02-1.025-V1 - Inductive Sensors
Bill of material
NJ2-D-E02-1.025-V1
Product Picture
MANUID
NJ2-D-E02-1.025-V1
Short Description
Inductive sensor NJ2-D-E02-1.025-V1
EAN
4050143330386
Manufacturer Type Description
NJ2-D-E02-1.025-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Voltage type
DC
Design of control element
Design of control output
NPN
Length of sensor
34.5 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.190
LENGTH
0.079
WIDTH
0.136
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models