??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-12GK-N-10M-Y89552 - Inductive Sensors
Bill of material
NJ2-12GK-N-10M-Y89552
Product Picture
MANUID
NJ2-12GK-N-10M-Y89552
Short Description
Inductive sensor NJ2-12GK-N-10M-Y89552
EAN
4050143456154
Manufacturer Type Description
NJ2-12GK-N-10M-Y89552
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
35 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.320
LENGTH
0.190
WIDTH
0.170
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD