??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-11-SN-G-931 - Inductive Sensors
Bill of material
NJ2-11-SN-G-931
Product Picture
MANUID
NJ2-11-SN-G-931
Short Description
Inductive sensor NJ2-11-SN-G-931
EAN
4050143455614
Manufacturer Type Description
NJ2-11-SN-G-931
Material of the housings
Stainless steel
min. ambient temperature
-40 °C
Switching distance
2 mm
Voltage type
DC
Diameter of sensor
14 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
max. ambient temperature
100.00 °C
Length of sensor
30 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.090
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models