??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-11-N-Y14235 - Inductive Sensors
Bill of material
NJ2-11-N-Y14235
Product Picture
MANUID
NJ2-11-N-Y14235
Short Description
Inductive sensor NJ2-11-N-Y14235
EAN
4050143457748
Manufacturer Type Description
NJ2-11-N-Y14235
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Material of the active surface
Plastic
Design of control element
Diameter of sensor
11 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Length of sensor
31 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.169
WIDTH
0.085
DEPTH
0.042
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir