??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-11-N-G-Y129365 - Inductive Sensors
Bill of material
NJ2-11-N-G-Y129365
Product Picture
MANUID
NJ2-11-N-G-Y129365
Short Description
Inductive sensor NJ2-11-N-G-Y129365
EAN
4050143455935
Manufacturer Type Description
NJ2-11-N-G-Y129365
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
14 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
70 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.200
LENGTH
0.167
WIDTH
0.083
DEPTH
0.042
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型