??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-11-N-G-Y102883 - Inductive Sensors
Bill of material
NJ2-11-N-G-Y102883
Product Picture
MANUID
NJ2-11-N-G-Y102883
Short Description
Inductive sensor NJ2-11-N-G-Y102883
EAN
4050143455928
Manufacturer Type Description
NJ2-11-N-G-Y102883
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
14 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
30 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.030
WIDTH
0.012
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models