??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ15-M1K-N-V1 - Inductive Sensors
Bill of material
NJ15-M1K-N-V1
Product Picture
MANUID
NJ15-M1K-N-V1
Short Description
Inductive sensor NJ15-M1K-N-V1
EAN
4050143455300
Manufacturer Type Description
NJ15-M1K-N-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Width of sensor
30 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
Housing material
Polyester
Length of sensor
91 mm
Height of sensor
30 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.130
LENGTH
0.150
WIDTH
0.050
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models