??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ15-30GM50-E2-V1-3G-3D - Inductive Sensors
Bill of material
NJ15-30GM50-E2-V1-3G-3D
Product Picture
MANUID
NJ15-30GM50-E2-V1-3G-3D
Short Description
Inductive sensor NJ15-30GM50-E2-V1-3G-3D
EAN
4050143454037
Manufacturer Type Description
NJ15-30GM50-E2-V1-3G-3D
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
66 mm
Switch frequency
500.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.140
LENGTH
0.193
WIDTH
0.097
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型