??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ10-F-E2-10M-Y89586 - Inductive Sensors
Bill of material
NJ10-F-E2-10M-Y89586
Product Picture
MANUID
NJ10-F-E2-10M-Y89586
Short Description
Inductive sensor NJ10-F-E2-10M-Y89586
EAN
4050143316410
Manufacturer Type Description
NJ10-F-E2-10M-Y89586
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
45 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
12 mm
Height of sensor
30 mm
Switch frequency
250.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.340
LENGTH
0.188
WIDTH
0.187
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models