??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ10-30GM50-E2-3G-3D-5M - Inductive Sensors
Bill of material
NJ10-30GM50-E2-3G-3D-5M
Product Picture
MANUID
NJ10-30GM50-E2-3G-3D-5M
Short Description
Inductive sensor NJ10-30GM50-E2-3G-3D-5M
EAN
4050143454006
Manufacturer Type Description
NJ10-30GM50-E2-3G-3D-5M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
50 mm
Switch frequency
1300.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model