??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ10-30GK-SN-25M - Inductive Sensors
Bill of material
NJ10-30GK-SN-25M
Product Picture
MANUID
NJ10-30GK-SN-25M
Short Description
Inductive sensor NJ10-30GK-SN-25M
EAN
4050143455539
Manufacturer Type Description
NJ10-30GK-SN-25M
Material of the housings
Plastic
min. ambient temperature
-40 °C
Switching distance
10 mm
Voltage type
DC
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
max. ambient temperature
100.00 °C
Length of sensor
40 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
1.170
LENGTH
0.170
WIDTH
0.160
DEPTH
0.055
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型