??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ10-22-N - Inductive Sensors
Bill of material
NJ10-22-N
Product Picture
MANUID
NJ10-22-N
Short Description
Inductive sensor NJ10-22-N
EAN
4050143456550
Manufacturer Type Description
NJ10-22-N
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
22 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
Polyester
Length of sensor
35 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.130
LENGTH
0.160
WIDTH
0.140
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD