??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ1,5-F2-E2-V1 - Inductive Sensors
Bill of material
NJ1,5-F2-E2-V1
Product Picture
MANUID
NJ1,5-F2-E2-V1
Short Description
Inductive sensor NJ1,5-F2-E2-V1
EAN
4050143005567
Manufacturer Type Description
NJ1,5-F2-E2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Voltage type
DC
Width of sensor
14 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyamide
Length of sensor
31.5 mm
Height of sensor
25 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.047
WIDTH
0.078
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD