??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ1,5-8GM40-E2-0,14M-V1 - Inductive Sensors
Bill of material
NJ1,5-8GM40-E2-0,14M-V1
Product Picture
MANUID
NJ1,5-8GM40-E2-0,14M-V1
Short Description
Inductive sensor NJ1,5-8GM40-E2-0,14M-V1
EAN
4050143042296
Manufacturer Type Description
NJ1,5-8GM40-E2-0,14M-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Length of sensor
40 mm
Switch frequency
500.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.183
WIDTH
0.060
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)