??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ1,5-6,5-N-15M - Inductive Sensors
Bill of material
NJ1,5-6,5-N-15M
Product Picture
MANUID
NJ1,5-6,5-N-15M
Short Description
Inductive sensor NJ1,5-6,5-N-15M
EAN
4050143456079
Manufacturer Type Description
NJ1,5-6,5-N-15M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
6.5 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
stainless steel - 1.4305
Length of sensor
22 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.160
LENGTH
0.190
WIDTH
0.190
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)