??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ1,5-6,5-E2-G-5M - Inductive Sensors
Bill of material
NJ1,5-6,5-E2-G-5M
Product Picture
MANUID
NJ1,5-6,5-E2-G-5M
Short Description
Inductive sensor NJ1,5-6,5-E2-G-5M
EAN
4050143001286
Manufacturer Type Description
NJ1,5-6,5-E2-G-5M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
14 mm
Design of control output
PNP
Housing construction form
cylinder smooth
Housing material
stainless steel - 1.4305
Length of sensor
45 mm
Switch frequency
500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.210
LENGTH
0.174
WIDTH
0.167
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir