??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ1,5-18GM-N-D-V1 - Inductive Sensors
Bill of material
NJ1,5-18GM-N-D-V1
Product Picture
MANUID
NJ1,5-18GM-N-D-V1
Short Description
Inductive sensor NJ1,5-18GM-N-D-V1
EAN
4050143454365
Manufacturer Type Description
NJ1,5-18GM-N-D-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Ceramic
Design of control element
Diameter of sensor
18 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
35 mm
Switch frequency
400.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.060
LENGTH
0.020
WIDTH
0.005
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models