??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ1,5-18GM-N-D-10M - Inductive Sensors
Bill of material
NJ1,5-18GM-N-D-10M
Product Picture
MANUID
NJ1,5-18GM-N-D-10M
Short Description
Inductive sensor NJ1,5-18GM-N-D-10M
EAN
4050143455829
Manufacturer Type Description
NJ1,5-18GM-N-D-10M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Ceramic
Design of control element
Diameter of sensor
18 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
50 mm
Switch frequency
400.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.370
LENGTH
0.200
WIDTH
0.160
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models