??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ0,8-4,5-N - Inductive Sensors
Bill of material
NJ0,8-4,5-N
Product Picture
MANUID
NJ0,8-4,5-N
Short Description
Inductive sensor NJ0,8-4,5-N
EAN
4050143457458
Manufacturer Type Description
NJ0,8-4,5-N
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
0.8 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
4.5 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
stainless steel - 1.4305
Length of sensor
20 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.190
WIDTH
0.150
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models