??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ0,2-10GM-N - Inductive Sensors
Bill of material
NJ0,2-10GM-N
Product Picture
MANUID
NJ0,2-10GM-N
Short Description
Inductive sensor NJ0,2-10GM-N
EAN
4050143079292
Manufacturer Type Description
NJ0,2-10GM-N
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
0.2 mm
Voltage type
DC
Design of control element
Diameter of sensor
10 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Length of sensor
27 mm
Switch frequency
100.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.090
LENGTH
0.157
WIDTH
0.169
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models