??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Special Springs
Description
Nitro Strip - ISO 8020 / Ball-lock
Bill of material
Ball-lock,3L B04A-Green(290)-Light Duty-type S-42S07 - Short head
-
-
-
mm
-
mm
-
mm
-
mm
-
mm
-
mm
-
≥ 19 mm
Initial gas volume
cm^3
Piston seal area
mm
Initial force
daN
Id colored ring
Green -
-
kg
-
-
Lenght of punch
100 mm
-
65.5 mm
-
75.5 mm
-
1.2 mm
-
mm
-
Previews
3D
Dimension
2D
Download CAD models