??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia toilet brush set freestanding - Sanitary accessories
Bill of material
BA57VC157
Order number
Product description
NIA Toilet brush set with lid, plastic insert and toilet brush
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Standing model
Width
96 mm
Height
400.5 mm
Length
96 mm
Netto weight
1.5 kg
Main customs material
Customs tariff number CH
96.039.090
Customs tariff number DE, AT
96.039.099
Product information
https://www.bodenschatz.ch/direct/BA57VC157
Previews
3D
Dimension
2D
Download CAD models