??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bodenschatz
Description
NIA double glass holder - Sanitary accessories
Bill of material
BA57NG115
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Web color variant
Wall / standing model
Wall model
Width
164 mm
Height
103 mm
Length
93 mm
Installation height
1 m
Netto weight
kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/direct/BA57NG115
Previews
3D
Dimension
2D
Download CAD models