??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
Bodenschatz
Description
NIA glass holder - Sanitary accessories
Bill of material
BA57VC112
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Web color variant
Wall / standing model
Wall model
Width
10.27 cm
Height
9.29 cm
Length
8.2 cm
Installation height
0.95 m
Netto weight
0.5 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC112/
미리보기
3D
치수도
2D
CAD모델 다운로드