??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel rail - Sanitary accessories
Bill of material
BA57NG101
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
cm
Wall / standing model
Wall model
Width
1.8 cm
Height
6.1 cm
Length
cm
Installation height
1.6 m
Netto weight
kg
Main customs material
Brass
Customs tariff number CH
8302.5090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG101/
미리보기
3D
치수도
2D
CAD모델 다운로드