??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Doppelglashalter - Sanitary accessories
Bill of material
BA57VC515
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Web color variant
Wall / standing model
Drill / Glue
Width
164 mm
Height
125.5 mm
Length
mm
Installation height
1 m
Netto weight
1.27 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/de-ch/direkt/BA57VC515/
Previews
3D
Dimensión
2D
Descarga de modelos CAD