??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Soap Dispenser Savonnet - Sanitary accessories
Bill of material
BA57NG127(architecture400)
Order number
Product description
NIA soap dispenser, Savonnette Soap dispenser frosted Capacity 0.25 litres Tritan unbreakable BPA free
Article number
LOD Destination
LOD Level
Color
Web color variant
Tritanglas unzerbrechlich
Wall / standing model
Wall model
Width
85 mm
Height
129.5 mm
Length
90 mm
Installation height
1 m
Netto weight
0.5227 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
84.798.992
Customs tariff number DE, AT
84.798.997
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG127/
Previews
3D
Размер
2D
Сваляне на CAD модели