??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Hook - Sanitary accessories
Bill of material
BA57VC181
Order number
Product description
Nia Hook, protrusion 3 cm
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Wall model
Width
18 mm
Height
31.5 mm
Length
30 mm
Installation height
1.1 m
Netto weight
0.0546 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/direct/BA57VC181
Previews
3D
Dimension
2D
Download CAD models