??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Towel rail - Sanitary accessories
Bill of material
BA57NG201
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
cm
Wall / standing model
Drill / Glue
Width
mm
Height
40 mm
Length
65 mm
Installation height
1.6 m
Netto weight
kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/de-ch/direkt/BA57NG201/
Previews
3D
Dimension
2D
Download CAD models